What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E6630A Wireless Connectivity Test Set Instrument Software
是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 | 版本 | 版本说明 |
---|---|---|
2014-03-17 | A.13.92 | Downloadable installation file of the latest version of instrument software. |
发布日期 | 版本 |
---|---|
2014-03-17 | A.13.92 |
Version Description |
---|
Downloadable installation file of the latest version of instrument software. |
如何下载
Installing instrument software into an E6630A is similar to installing software on a Microsoft Windows based PC.
- If your E6630A is connected to the network, download the instrument software download file directly onto the instrument and run the file.
- Otherwise, download the file directly onto your PC and transfer the file to the instrument using a large capacity USB storage device (2GB).
Note: Do not extract the instrument software file onto your personal computer or laptop. It is required that the instrument software file is run on the E6630A itself.
如何安装
颁发许可证
- Does Not Require a License
支持文档
没有可用的软件版本
SHOW MORE