N4965A firmware upgrade to support the N4955A pattern generator and the N4956A error detector remote heads.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2014-11-11 3.6 This FW version includes an improved auto-align routine.
Veröffentlichungsdatum Version
2014-11-11 3.6
Version Description
This FW version includes an improved auto-align routine.

How to Download

  1. Download the zip file
  2. Save the file into the PC.
  3. Follow the upgrade instructions in N4965A upgrade instructions.

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows 7 32-bit
  • Windows 7 64-bit

Voraussetzungen

  1. PC: Intel Pentium processor or equivalent
  2. Screen Resolution: 1024x768 (min)
  3. RAM: 500 MB (min)
  4. Disk space for installation: 100 MB

Supported Instruments

  • N4965A, N4955A, N4956A

How to Download

  1. Download the zip file
  2. Save the file into the PC.
  3. Follow the upgrade instructions in N4965A upgrade instructions.

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows XP 32-bit (with SP3)
  • Windows 7 32-bit (English or Chinese)
  • Windows 7 64-bit (English)

Voraussetzungen

  1. PC: Intel Pentium processor or equivalent
  2. Screen Resolution: 1024x768 (min)
  3. RAM: 500 MB (min)
  4. Disk space for installation: 100 MB

Supported Instruments

  • N4965A, N4955A, N4956A
SHOW MORE