When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you are controlling a logic analyzer from a host PC, you must install the following software before you can make measurements.

If you are controlling a logic analyzer from a host PC, you must install the following software before you can make measurements.

To use this software, you must install the latest version of three packages:

  • Logic and Protocol Analyzer Software
  • B4621B DDR2, DDR3 and DDR4 Bus Decoder
  • and this software

After you have downloaded the software, double-click on the setup file then follow the instructions which are displayed.

キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース バージョン 内容
2015-02-09 05.90 For installing the compatible DDR2/3/4 and LPDDR/2/3 protocol compliance and analysis tool software package.
リリース バージョン
2015-02-09 05.90
Version Description
For installing the compatible DDR2/3/4 and LPDDR/2/3 protocol compliance and analysis tool software package.

ダウンロード方法

  • Click the download button, select file and save.

インストール方法

  • After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.

ライセンス

  • Requires a License

アドオン・ソフトウェア/ユーティリティ

Installs on: PC / Instrument

OS

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows Server 2003 SP2
  • Windows Server 2008 SP2
  • Windows Server 2008 R2 SP1
  • Windows 8.1

対象測定器

  • 16900 series and U4154A Logic Analyzers
ソフトウェアバージョンはご利用いただけません
SHOW MORE