To use the Bus Decoder for LPDDR, LPDDR2, LPDDR3 Validation, please do the following:

  1. Ensure that you have the Logic & Protocol Analyzer Software loaded.
  2. Load the B4623B Bus Decoder for LPDDR, LPDDR2 and LPDDR3 Validation
  3. Load the required add-in: DDR Setup Assistant and Eyefinder

Optional Add-ins:

  • B4621B Bus Decoder for DDR2 and DDR3 Validation
  • B4622B DDR2/3 Protocol Compliance and Analysis Tool
  • Enhanced Turbo Trigger Tool (for 1695X modules only)


 

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2015-02-09 05.90 B4623B Bus Decoder for LPDDR, LPDDR2, LPDDR3 Application Software (32-bit)
Release Date Version
2015-02-09 05.90
Version Description
B4623B Bus Decoder for LPDDR, LPDDR2, LPDDR3 Application Software (32-bit)

How to Download

  • Click the download button, select file and save.

How to Install

  • After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.

Licensing

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows 8.1
  • Windows Server 2003 SP2
  • Windows Server 2008 SP2
  • Windows Server 2008 R2 SP1

Supported Instruments

  • 16950B, 16962A, U4154A Logic Analyzers
No previous versions available
SHOW MORE