Together with the test fixture options, this allows the user to test the functionality and relay contact resistance of 34921A, 34922A, 34923A, 34924A, 34925A, 34931A, 34932A, 34933A, 34937A, & 34938A switch modules.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2014-06-01 2.2 Increased the resistance limit on 34921A, 34922A, 34931A, and 34932A modules with serial number MY52490001/ SG52490001 and above.
Veröffentlichungsdatum Version
2014-06-01 2.2
Version Description
Increased the resistance limit on 34921A, 34922A, 34931A, and 34932A modules with serial number MY52490001/ SG52490001 and above.

How to Download

  1. Click the Download button
  2. Select Save
  3. Save .zip file to PC

How to Install

  1. Uninstall any previous versions
  2. Open Y1131A_software.zip file
  3. Run setup.exe

Lizenzierung

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows XP
  • Windows 2000
  • Windows NT

Voraussetzungen

  • Optional Test Fixtures required for modules. See Documentation included in download.

Supported Instruments

  • Use with Y1131A to test 34980A modules: 34921A, 34922A, 34923A, 34924A, 34925A, 34931A, 34932A, 34933A, 34937A, 34938A.
Keine Softwareversion verfügbar
SHOW MORE