The E6703I Lab Application can be downloaded from this page. You may proceed to download software without a license key.  However, a valid license is required to fully complete your software installation after the download.  If a previously licensed version of the Test Application you are installing already exists in your test set, it is NOT necessary to download another license file.  Instructions for retrieving the license are included in the HELP files of the 8960 File Utility, available after the installation.

Software (license) entitlement certificates for all the application products listed below are available for email delivery directly to your inbox.  Please request Keysight's free “eDelivery” service with your purchase order to get your entitlement certificate the same day your order is placed.

These releases require a specific hardware configuration.  Test sets with serial number less than MY5210 require a HW upgrade to run these releases.  Contact your Keysight representative with your test set’s config to determine your HW needs (use the 8960 Config Reader available below).

 

是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
免运费 Trial
发布日期 版本 版本说明
2013-05-22 I.01.09 Software available for download...
发布日期 版本
2013-05-22 I.01.09
Version Description
Software available for download...

如何下载

  1. Click on the Download button
  2. Select Run
  3. Files will be extracted to your hard drive
  4. Installation manager will start automatically

颁发许可证

  • Requires a License

Installs on: Instrument

操作系统

  • VxWorks

前提要求

  • None 

支持的仪器

  • 8960, E5515C, E5515E
没有可用的软件版本
SHOW MORE