New! Keysight has released a new, free PC application named BenchVue, with a companion mobile app named BenchVue Mobile, that supports DMMs, power supplies, function generators, spectrum analyzers, and oscilloscopes. BenchVue lets you visualize multiple measurements simultaneously; easily capture data, screen shots and system state; and recall past state of your bench to replicate results. No programming is required to use BenchVue.

Keysight Oscilloscope Mobile is a FREE mobile app that lets you view and control your Keysight oscilloscope from your mobile device. Oscilloscope Mobile is the result of an investigation by Keysight's Measurement Research Laboratory.

  • See below for install instructions, and for frequently asked questions, see: Keysight Oscilloscope Mobile FAQ
  • View live waveforms and make measurements.
  • Capture oscilloscope screen images onto your mobile device.
  • Control oscilloscope functions including start/stop/single acquisition, autoscale, time/div, volts/div, turn channels on/off, and select trigger type/level/source.
  • Supports up to 4 analog channels.
  • Supports InfiniiVision 2000/3000/4000/6000 X-Series, 3000T X-Series, 5000/6000/7000 Series, Infiniium 9000 Series, and Infiniium S-Series oscilloscopes.
  • Provides oscilloscope simulation mode.

You can either connect directly to the oscilloscope:

or connect to the oscilloscope through a PC running Keysight Oscilloscope Mobile Agent (which can be downloaded and installed from this page, below):

Technical Support

To report bugs, ask questions or give us your feedback, please email: scopemobile_support@keysight.com

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2015-03-06 1.5 Fix handling of probe attenuation. Add support for 3000T X-Series and 5000 Series oscilloscopes.
Release Date Version
2015-03-06 1.5
Version Description
Fix handling of probe attenuation. Add support for 3000T X-Series and 5000 Series oscilloscopes.

How to Download

  • To download Keysight Oscilloscope Mobile Agent, click the Download button and save the installer.

How to Install

  • How To Connect Directly to an Oscilloscope

    1. On your mobile device, install Oscilloscope Mobile from the Apple App Store or Google Play
    2. Start Oscilloscope Mobile and tap Connect to Scope
    3. For the Choose Connection setting, tap Direct
    4. Enter the IP Address or hostname of your oscilloscope and tap Connect
  • How To Connect to an Oscilloscope Through a PC

  1. On your mobile device, install Oscilloscope Mobile from the Apple App Store or Google Play
  2. On your Windows PC, install Keysight Oscilloscope Mobile Agent from this page
  3. Start Oscilloscope Mobile Agent on your PC and connect to your oscilloscope.
  4. Start Oscilloscope Mobile on your mobile device and tap Connect to Scope
  5. For the Choose Connection setting, tap Via PC
  6. Enter the IP Address or hostname of your PC and tap Connect
     

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows XP

Supported Instruments

  • InfiniiVision 2000/3000/4000/6000 X-Series, 3000T X-Series, 5000/6000/7000 Series, Infiniium 9000 Series, and Infiniium S-Series oscilloscopes
No previous versions available
SHOW MORE