What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N4010A Bluetooth® Low Energy Tx/Rx (DLL)
Evolving with the latest Bluetooth 4.0 standard, Keysight introduced the Bluetooth low energy Tx/Rx RF test capability on N4010A. The option 109 extends N4010A’s test coverage in the new Bluetooth Smart and Bluetooth Smart Ready devices and modules.
N4010A-109 Bluetooth low energy Tx/Rx
Bluetooth low energy Tx/Rx on N4010A is a non-signaling test solution designed for fast and accurate test in manufacturing.
Test cases coverage
- BLE transmitter measurements include: Output power, Modulation Characteristics, Carrier frequency offset and drift.
- BLE receiver measurements include: Receiver sensitivity, Maximum input signal level, PER report integrity.
Bluetooth and the Bluetooth logos are trademarks owned by Bluetooth SIG, Inc., U.S.A. and licensed to Keysight Technologies, Inc.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2012-05-23 | 1.0.1 | This is the first formal version of the N4010A Bluetooth low energy Tx/Rx DLL. |
Release Date | Version |
---|---|
2012-05-23 | 1.0.1 |
Version Description |
---|
This is the first formal version of the N4010A Bluetooth low energy Tx/Rx DLL. |
How to Download
- Click the Download button
- Save the file to your PC
How to Install
- Execute the N4010A Bluetooth LE driver installation file. Wait until the Install Wizard has completed and the Welcome screen is displayed
- Click Next on the Welcome screen to continue
Licensing
- Requires a License
Supporting Documentation
Installs on: PC / Instrument
Prerequisites
- The N4010A instrument firmware version A.05.05.01 or later
- The N4010A Bluetooth low energy Tx/Rx DLL installer
- Installation PC meeting the minimum requirements
- N4010A with licensed options 101 Bluetooth, and Option 109 Bluetooth LE
- Installed I/O libraries. You can download and install the Agilent I/O libraries version 14.1(or greater) from https://www.keysight.com/find/iosuite
- USB 2.0, LAN, or GPIB connection from your PC to the N4010A test set
Supported Instruments
- N4010A
Related Links
How to Download
- Click the Download button
- Save the file to your PC
How to Install
- Execute the N4010A Bluetooth LE driver installation file. Wait until the Install Wizard has completed and the Welcome screen is displayed
- Click Next on the Welcome screen to continue
Licensing
- Requires a License
Supporting Documentation
Installs on: PC / Instrument
Prerequisites
- The N4010A instrument firmware version A.05.05.01 or later
- The N4010A Bluetooth low energy Tx/Rx DLL installer
- Installation PC meeting the minimum requirements
- N4010A with licensed options 101 Bluetooth, and Option 109 Bluetooth LE
- Installed I/O libraries. You can download and install the Agilent I/O libraries version 14.1(or greater) from https://www.keysight.com/find/iosuite
- USB 2.0, LAN, or GPIB connection from your PC to the N4010A test set
Supported Instruments
- N4010A
Related Links
SHOW MORE