What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N4010A Bluetooth® Low Energy Tx/Rx (DLL)
Evolving with the latest Bluetooth 4.0 standard, Keysight introduced the Bluetooth low energy Tx/Rx RF test capability on N4010A. The option 109 extends N4010A’s test coverage in the new Bluetooth Smart and Bluetooth Smart Ready devices and modules.
N4010A-109 Bluetooth low energy Tx/Rx
Bluetooth low energy Tx/Rx on N4010A is a non-signaling test solution designed for fast and accurate test in manufacturing.
Test cases coverage
- BLE transmitter measurements include: Output power, Modulation Characteristics, Carrier frequency offset and drift.
- BLE receiver measurements include: Receiver sensitivity, Maximum input signal level, PER report integrity.
Bluetooth and the Bluetooth logos are trademarks owned by Bluetooth SIG, Inc., U.S.A. and licensed to Keysight Technologies, Inc.
是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 | 版本 | 版本说明 |
---|---|---|
2012-05-23 | 1.0.1 | This is the first formal version of the N4010A Bluetooth low energy Tx/Rx DLL. |
发布日期 | 版本 |
---|---|
2012-05-23 | 1.0.1 |
Version Description |
---|
This is the first formal version of the N4010A Bluetooth low energy Tx/Rx DLL. |
如何下载
- Click the Download button
- Save the file to your PC
如何安装
- Execute the N4010A Bluetooth LE driver installation file. Wait until the Install Wizard has completed and the Welcome screen is displayed
- Click Next on the Welcome screen to continue
颁发许可证
- Requires a License
支持文档
Installs on: PC / Instrument
前提要求
- The N4010A instrument firmware version A.05.05.01 or later
- The N4010A Bluetooth low energy Tx/Rx DLL installer
- Installation PC meeting the minimum requirements
- N4010A with licensed options 101 Bluetooth, and Option 109 Bluetooth LE
- Installed I/O libraries. You can download and install the Agilent I/O libraries version 14.1(or greater) from https://www.keysight.com/find/iosuite
- USB 2.0, LAN, or GPIB connection from your PC to the N4010A test set
支持的仪器
- N4010A
相关链接
如何下载
- Click the Download button
- Save the file to your PC
如何安装
- Execute the N4010A Bluetooth LE driver installation file. Wait until the Install Wizard has completed and the Welcome screen is displayed
- Click Next on the Welcome screen to continue
颁发许可证
- Requires a License
支持文档
Installs on: PC / Instrument
前提要求
- The N4010A instrument firmware version A.05.05.01 or later
- The N4010A Bluetooth low energy Tx/Rx DLL installer
- Installation PC meeting the minimum requirements
- N4010A with licensed options 101 Bluetooth, and Option 109 Bluetooth LE
- Installed I/O libraries. You can download and install the Agilent I/O libraries version 14.1(or greater) from https://www.keysight.com/find/iosuite
- USB 2.0, LAN, or GPIB connection from your PC to the N4010A test set
支持的仪器
- N4010A
相关链接
SHOW MORE