What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
GFSK IQ Baseband Builder
The GFSK IQ Baseband Builder (GFSK IQBB) was developed on MATLAB version 8.0.0.783 (R2012b), allowing you to create GFSK baseband waveforms. It contains 2 files for you to use in the MATLAB environment:
- GFSK_N9310A_33522B_IQ.m file is used to generate baseband waveform data and download them to 33522B.
- Data.m file is used to make custom IQ baseband signal.
With the GFSK IQBB program, you can download the GFSK baseband waveform data into a Keysight 33522B 2-channel waveform generator and generate the GFSK baseband signals. Furthermore, you can input the GFSK baseband signals into the Keysight N9310A RF signal generator to generate the real-world GFSK signals.
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2013-04-01 | 1.0 | Initial release - The GFSK IQ Baseband Builder (GFSK IQBB) was developed on MATLAB version 8.0.0.783 (R2012b), allowing you to create GFSK baseband waveforms. |
릴리스 날짜 | 버젼 |
---|---|
2013-04-01 | 1.0 |
Version Description |
---|
Initial release - The GFSK IQ Baseband Builder (GFSK IQBB) was developed on MATLAB version 8.0.0.783 (R2012b), allowing you to create GFSK baseband waveforms. |
다운로드 방법
- Click the download button
- Save files to PC
설치 방법
- Open up MATLAB and set the Current Folder to the folder containing the GFSK IQBB program files
- Open GFSK_N9310A_33522B_IQ.m file and click the Run button in the shortcut toolbar
라이센스
- Does Not Require a License
지원 문서
Installs on: PC
운영 체제
- Windows 7
선결 조건
- MATLAB version 8.0.0.783 (R2012b) or above
지원되는 계측기
- 33522B dual channel waveform generator
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE