Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

GFSK IQ Baseband Builder

The GFSK IQ Baseband Builder (GFSK IQBB) was developed on MATLAB version 8.0.0.783 (R2012b), allowing you to create GFSK baseband waveforms. It contains 2 files for you to use in the MATLAB environment:

  • GFSK_N9310A_33522B_IQ.m file is used to generate baseband waveform data and download them to 33522B.
  • Data.m file is used to make custom IQ baseband signal.

With the GFSK IQBB program, you can download the GFSK baseband waveform data into a Keysight 33522B 2-channel waveform generator and generate the GFSK baseband signals.  Furthermore, you can input the GFSK baseband signals into the Keysight N9310A RF signal generator to generate the real-world GFSK signals.

Release Date Version Version Description
2013-04-01 1.0 Initial release - The GFSK IQ Baseband Builder (GFSK IQBB) was developed on MATLAB version 8.0.0.783 (R2012b), allowing you to create GFSK baseband waveforms.

How to Download

  1. Click the download button
  2. Save files to PC

How to Install

  1. Open up MATLAB and set the Current Folder to the folder containing the GFSK IQBB program files
  2. Open GFSK_N9310A_33522B_IQ.m file and click the Run button in the shortcut toolbar

Licensing

  • Does Not Require a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 7

Prerequisites

  • MATLAB version 8.0.0.783 (R2012b) or above

Supported Instruments

  • 33522B dual channel waveform generator