The N1014A SFF-8431 Compliance and Debug Application enables you to rapidly test the 75 measurements that cover transmit parameters and the receiver test signal parameters, including return loss.

The compliance application can be installed on an 86100D DCA-X oscilloscope or a PC.

The compliance download is free and allows you to set up your test plan, but your 86100D DCA-X oscilloscope or your PC must have the N1014A license and the FlexDCA interface in order to run the tests.

Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2019-05-03 v1.14r Added support for N1045B. Bug fixes.
릴리스 날짜 버젼
2019-05-03 v1.14r
Version Description
Added support for N1045B. Bug fixes.

다운로드 방법

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

설치 방법

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.

라이센스

  • Does Not Require a License

Installs on: PC / Instrument

운영 체제

  • Windows 10
  • Windows 7 64-bit

선결 조건

  • Manually un-install previous version using N1014A V1.00 Uninstall Instructions.

지원되는 계측기

  • 86100D

다운로드 방법

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

설치 방법

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.

라이센스

  • Does Not Require a License

Installs on: PC / Instrument

운영 체제

  • Windows 7
  • Windows XP SP3

선결 조건

  • Manually un-install previous version using N1014A V1.00 Uninstall Instructions.

지원되는 계측기

  • 86100D

다운로드 방법

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

설치 방법

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.

라이센스

  • Does Not Require a License

지원 문서

Installs on: PC / Instrument

운영 체제

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2

선결 조건

  • None

지원되는 계측기

  • 86100D DCA-X Oscilloscope
SHOW MORE