N9330 Post Analysis Tool provides you with the following functions:

  • Capturing trace from test set
  • Sending trace data to test set
  • Analysis traces
  • Converting trace (return loss, VSWR) to smith chart
  • Sending cable list to test set
  • Saving trace to a database
  • Generating test report (and print)
  • Export a trace to image file or text file

Besides offering the enhanced trace analysis capability, N9330 Post Analysis Tool also provides you with a database processing function.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2014-10-13 1.2.5 Supports both N9330A and N9330B.
Veröffentlichungsdatum Version
2014-10-13 1.2.5
Version Description
Supports both N9330A and N9330B.

How to Download

  • Click the Download button.

How to Install

  • Run the Setup.msi file.

Lizenzierung

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7
  • Windows XP SP3

Voraussetzungen

  • Please make sure you have Agilent's IO libraries suite installed in the controller computer.

Supported Instruments

  • N9330A, N9330B
Keine Softwareversion verfügbar
SHOW MORE