What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Cable and Antenna Tester Post Analysis Tool Software
N9330 Post Analysis Tool provides you with the following functions:
- Capturing trace from test set
- Sending trace data to test set
- Analysis traces
- Converting trace (return loss, VSWR) to smith chart
- Sending cable list to test set
- Saving trace to a database
- Generating test report (and print)
- Export a trace to image file or text file
Besides offering the enhanced trace analysis capability, N9330 Post Analysis Tool also provides you with a database processing function.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2014-10-13 | 1.2.5 | Supports both N9330A and N9330B. |
Release Date | Version |
---|---|
2014-10-13 | 1.2.5 |
Version Description |
---|
Supports both N9330A and N9330B. |
How to Download
Click the Download button.
How to Install
Run the Setup.msi file.
Licensing
- Does Not Require a License
Installs on: PC
Operating System
- Windows 7
- Windows XP SP3
Prerequisites
Please make sure you have Agilent's IO libraries suite installed in the controller computer.
Supported Instruments
- N9330A, N9330B
Related Links
No previous versions available
SHOW MORE