是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 版本 版本说明
2000-09-01 A.02.01 Conforms with the VXIplug&play standard. The only exceptions are that it does not have a soft front panel or a knowledge base file.
发布日期 版本
2000-09-01 A.02.01
Version Description
Conforms with the VXIplug&play standard. The only exceptions are that it does not have a soft front panel or a knowledge base file.

如何下载

  • Click the download button and save the file to your PC.

如何安装

  • See the Readme under Supporting Documentation.

颁发许可证

  • Does Not Require a License

Installs on: PC

操作系统

  • Windows NT
  • Windows 95/98

前提要求

  • See the Readme under Supporting Documentation.

支持的仪器

  • 86060C, 86061C, 86062C
没有可用的软件版本
SHOW MORE