1. Open command prompt.


2. Point to the directory of the firmware files (.exe) where it located. The firmware files name format is “M9170_A_00_01.exe”.

3.Then type in the command, example: M9170_A_00_01 PXI23::12::0::INSTR. The module’s VISA address can be obtained from Keysight Connection Expert or Soft Front Panel.
Restart the instrument after the firmware upgrade is completed.
 

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2012-09-01 A_00_01 M9170A firmware version A_00_01
Release Date Version
2012-09-01 A_00_01
Version Description
M9170A firmware version A_00_01

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • M1970A
No previous versions available
SHOW MORE