Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2000-05-01 A.00.00 Conforms with the VXIplug&play standard. The only exceptions are that it does not have a soft front panel or a knowledge base file.
Release Date Version
2000-05-01 A.00.00
Version Description
Conforms with the VXIplug&play standard. The only exceptions are that it does not have a soft front panel or a knowledge base file.

How to Download

  • Click the download button, select the file and download to your PC.

How to Install

  • See the Readme under Supporting Documentation.

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows NT
  • Windows 95/98

Prerequisites

  • See the Readme under Supporting Documentation.

Supported Instruments

  • 54621A/D, 54622A/D, 54624A

Related Links

No previous versions available
SHOW MORE