What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N1918A Power Analysis Manager Software
Power Panel (Compact Display)
The Power Panel software version is offered free of charge. It is also provided with the P-Series power meters and U2000 Series USB power sensors.
- For all users
- Basic power measurement features
- Mostly use with Keysight instrument / laptop for simplified power measurement display
- Windows platform compatibility
PC licensing (Power Analysis Manager Software) – Option 100**
- Fee based PC licensing
- For new user to try out the software
- For existing user to upgrade the features
- PC license key required for comprehensive features
- (ONLY use for one PC/laptop at all time)
- Free 30 days trial without license key
- Automatically switch to basic mode after 30 days
- Compatible with Windows® XP, Windows Vista & Windows 7
Dongle licensing (Power Analysis Manager Software) – Option 200**
- Fee based USB licensing
- For existing user to upgrade the dongle license key
- Portable USB license key for comprehensive features
- (Use for any PC/laptop at one time)
- No requirement of PC license key
- Compatible with Windows XP, Windows Vista & Windows 7
** Not applicable for U2020 X-Series USB peak and average sensors as the sensor is bundled with built in license key for the Power Analysis Manager Software
Windows, Windows NT, MS Windows, and Windows Vista are trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
무료
Trial
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2013-04-10 | R03.07.00 | N1918A Power Analysis Manager Dongle Licensing R03.07.00 |
릴리스 날짜 | 버젼 |
---|---|
2013-04-10 | R03.07.00 |
Version Description |
---|
N1918A Power Analysis Manager Dongle Licensing R03.07.00 |
다운로드 방법
- Information Not Available
설치 방법
- Information Not Available
라이센스
- Requires a License
Installs on: PC / Instrument
운영 체제
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
- Windows XP
선결 조건
- Information Not Available
지원되는 계측기
- U2000 series, U2020X series, P-Series N1911/12A and N8262A, EPM-Series N1913/14A
There are two versions of N1918A software: Power Panel (free) and Power Analyzer (License based)
다운로드 방법
Refer to Installation Guide
설치 방법
- Information Not Available
라이센스
- Requires a License
Installs on: PC / Instrument
운영 체제
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
- Windows XP
선결 조건
Refer to Installation Guide
지원되는 계측기
- U2000 series, U2020X series, P-Series N1911/12A and N8262A, EPM-Series N1913/14A
SHOW MORE