What are you looking for?
E6703G W-CDMA®/HSPA Lab Application Software
The E6703G W-CDMA/HSPA lab application software can be downloaded from this page. You may proceed to download software without a license key. However, a valid license is required to fully complete your software installation after the download. If a previously licensed version of the Test Application you are installing already exists in your test set, it is NOT necessary to download another license file. Instructions for retrieving the license are included in the HELP files of the 8960 File Utility, available after the installation.
Software (license) entitlement certificates for all the application products listed below are available for email delivery directly to your inbox. Please request Keysight's free “eDelivery” service with your purchase order to get your entitlement certificate the same day your order is placed.
CAUTION: Loading an application onto your E5515 (8960) test set that is not compatible with your E5515's hardware revision can cause your test set to lock up. This includes trial licenses. As an example, E5515C test sets shipped before February 2005 (serial number < GB4508 or any US serial number) require a HW upgrade to run lab applications. For information on software application/E5515 compatibility go to www.keysight.com/find/E5515releasenotes. Always refer to this information before loading any application onto your test set.
cdma2000® is a US registered certification mark of the Telecommunications Industry Association.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2010-12-23 | G.01.10 | Software file available for download... |
Veröffentlichungsdatum | Version |
---|---|
2010-12-23 | G.01.10 |
Version Description |
---|
Software file available for download... |
How to Download
- Click on the Download button
- Select Run
- Files will be extracted to your hard drive
- Installation manager will start automatically
How to Install
Lizenzierung
- Requires a License
Supporting Documentation
Installs on: Instrument
Operating System
- VxWorks
Voraussetzungen
None
Supported Instruments
- 8960, E5515C, E5515E