What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E4438C-407 Signal Studio for S-DMB Software
A PC-based user interface, when installed in the E4438C ESG, allows the user to configure S-DMB signals on the Signal Studio software PC.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2004-08-30 | 1.0.3.0 | Added ability to invert the output bits from the CRC encoder. Enables the S-DMB signal to be configured for chip sets from different vendors. Increased user file size of the Pilot channel data length 221184 to 479232 bits. |
Veröffentlichungsdatum | Version |
---|---|
2004-08-30 | 1.0.3.0 |
Version Description |
---|
Added ability to invert the output bits from the CRC encoder. Enables the S-DMB signal to be configured for chip sets from different vendors. Increased user file size of the Pilot channel data length 221184 to 479232 bits. |
How to Download
- Click on the Download button
- Select Run
- Files will be extracted to your hard drive
How to Install
Lizenzierung
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP
- Windows 2000
- Windows NT
Voraussetzungen
See Supporting Documentation
Supported Instruments
- E4438C
Ähnliche Links
Keine Softwareversion verfügbar
SHOW MORE