What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
B4641A Protocol Development Kit (32-bit)
When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.
To install the application software you have downloaded, select Start, Run… SetupLAPDKxxxxxxxx.exe (where xxxxxxxx is the version number), OK.
キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース | バージョン | 内容 |
---|---|---|
2015-02-09 | 05.90 | For installing the compatible Keysight B4641A Protocol Development Kit (PDK) software package. |
リリース | バージョン |
---|---|
2015-02-09 | 05.90 |
Version Description |
---|
For installing the compatible Keysight B4641A Protocol Development Kit (PDK) software package. |
ダウンロード方法
Click the download button, select file and save.
インストール方法
To install the application software you have downloaded, select Start, Run SetupLAPDKxxxxxxxx.exe where xxxxxxxx is the version number , OK.
ライセンス
- Requires a License
説明資料
Installs on: PC / Instrument
OS
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
前提知識
対象測定器
- 16800 series,16850 Series and 16900 series Logic Analyzers
ソフトウェアバージョンはご利用いただけません
SHOW MORE