What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E9603A Motorola MPC8260 PowerQUICCII Analysis Probe
When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.
To install the application software you have downloaded, select Start, Run… SetupIAMPC8260xxxxxxxx.exe (where xxxxxxxx is the version number), OK.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2010-10-14 | 04.00 | For installing the compatible Motorola MPC8260 inverse assembler software package. |
Release Date | Version |
---|---|
2010-10-14 | 04.00 |
Version Description |
---|
For installing the compatible Motorola MPC8260 inverse assembler software package. |
How to Download
- Click the download button, select file and save.
How to Install
- To install the application software you have downloaded, select Start, Run SetupIAMPC8260xxxxxxxx.exe where xxxxxxxx is the version number , OK.
Licensing
- Requires a License
Installs on: PC / Instrument
Operating System
- Windows XP
- Windows XP SP2
- Windows XP SP3
Prerequisites
- 16800 series, 16900 series and U4154A Logic Analyzers
No previous versions available
SHOW MORE