Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E9614A MPC 7410/50 Analysis Probe

When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.

To install the application software you have downloaded, select Start, Run… SetupIAMPC74xxxxxxxx.exe (where xxxxxxxx is the version number), OK.

Release Date Version Version Description
2010-10-14 04.00 For installing the compatible Motorola MPC74xx inverse assembler software package.

How to Download

  • Click the download button, select file and save.

How to Install

  • To install the application software you have downloaded, select Start, Run SetupIAMPC74xxxxxxxx.exe where xxxxxxxx is the version number , OK.

Licensing

  • Requires a License
Download

Installs on:

PC / Instrument

Operating System

  • Windows XP
  • Windows XP SP2
  • Windows XP SP3

Prerequisites

Supported Instruments

  • 16800 series, 16900 series and U4154A Logic Analyzers