What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E8045B LGA Socket Analysis Probe for the Intel Pentium 4
When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.
To install the application software you have downloaded, select Start, Run… SetupIntelE8054BPublicxxxxxxxx.exe (where xxxxxxxx is the version number), OK.
キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース | バージョン | 内容 |
---|---|---|
2010-10-14 | 04.00 | For installing the compatible Keysight E8045B Intel IA-32 Processor System Bus, LGA software package. |
リリース | バージョン |
---|---|
2010-10-14 | 04.00 |
Version Description |
---|
For installing the compatible Keysight E8045B Intel IA-32 Processor System Bus, LGA software package. |
ダウンロード方法
- Click the download button, select file and save.
インストール方法
- To install the application software you have downloaded, select Start, Run SetupIntelE8054BPublicxxxxxxxx.exe where xxxxxxxx is the version number , OK
ライセンス
- Requires a License
Installs on: PC / Instrument
OS
- Windows XP
- Windows XP SP2
- Windows XP SP3
前提知識
- 16800 series, 16900 series and U4154A Logic Analyzers
ソフトウェアバージョンはご利用いただけません
SHOW MORE