What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N4851A/B & N4861A/B MIPI D-PHY Digital Acquisition/Stimulus Probes
When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.
To install the application software you have downloaded, select Start, Run… SetupProbeMIPIxxxxxxxx.exe (where xxxxxxxx is the version number) , OK.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2012-12-20 | 05.50 | For installing the compatible Keysight N4851A/B, N4861A/B MIPI D-PHY digital acquisition/stimulus probes software package. |
Release Date | Version |
---|---|
2012-12-20 | 05.50 |
Version Description |
---|
For installing the compatible Keysight N4851A/B, N4861A/B MIPI D-PHY digital acquisition/stimulus probes software package. |
How to Download
Click the download button, select file and save.
How to Install
To install the application software you have downloaded, select Start, Run SetupProbeMIPIxxxxxxxx.exe where xxxxxxxx is the version number , OK
Licensing
- Requires a License
Installs on: PC / Instrument
Operating System
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
Prerequisites
Supported Instruments
- 16800 series and 16900 series Logic Analyzers
No previous versions available
SHOW MORE