Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N4851A/B & N4861A/B MIPI D-PHY Digital Acquisition/Stimulus Probes

When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.

To install the application software you have downloaded, select Start, Run… SetupProbeMIPIxxxxxxxx.exe (where xxxxxxxx is the version number) , OK.

Release Date Version Version Description
2012-12-20 05.50 For installing the compatible Keysight N4851A/B, N4861A/B MIPI D-PHY digital acquisition/stimulus probes software package.

How to Download

  • Click the download button, select file and save.

How to Install

  • To install the application software you have downloaded, select Start, Run SetupProbeMIPIxxxxxxxx.exe where xxxxxxxx is the version number , OK

Licensing

  • Requires a License
Download

Installs on:

PC / Instrument

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2

Prerequisites

Supported Instruments

  • 16800 series and 16900 series Logic Analyzers