What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E9522A Freescale StarCore140 Nexus Decoder
When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.
To install the application software you have downloaded, select Start, Run… SetupIAStarcore140Nexusxxxxxxxx.exe (where xxxxxxxx is the version number), OK.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2010-10-14 | 04.00 | For installing the compatible Freescale Starcore140 Nexus decoder software package. |
Veröffentlichungsdatum | Version |
---|---|
2010-10-14 | 04.00 |
Version Description |
---|
For installing the compatible Freescale Starcore140 Nexus decoder software package. |
How to Download
- Click the download button, select file and save.
How to Install
- To install the application software you have downloaded, select Start, Run SetupIAStarcore140Nexusxxxxxxxx.exe where xxxxxxxx is the version number , OK.
Lizenzierung
- Requires a License
Installs on: PC / Instrument
Operating System
- Windows XP
- Windows XP SP2
- Windows XP SP3
Voraussetzungen
Supported Instruments
- 16800 series, 16900 series and U4154A Logic Analyzers
Keine Softwareversion verfügbar
SHOW MORE