E6965A location server emulator is the first commercial bench-top solution supporting SUPL functional test using over-the-air connection to a SUPL-enabled terminal (SET). It provides the elements of the SLP that are needed to test such devices, and may be combined with other Keysight test equipment to form a system that provides satellite simulation, cellular base-station emulation, and the messaging required for SUPL testing.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2009-09-15 1.0.1.16 Initial release: SUPL Location Platform (SLP) emulator, LCS Positioning Server emulator, Bootstrapping Server Function, and automated RRC and RRLP positioning message encoding/ decoding, server logging tool (decrypted messages).
Release Date Version
2009-09-15 1.0.1.16
Version Description
Initial release: SUPL Location Platform (SLP) emulator, LCS Positioning Server emulator, Bootstrapping Server Function, and automated RRC and RRLP positioning message encoding/ decoding, server logging tool (decrypted messages).

How to Download

  1. Register for Wireless Solutions Software Access
  2. Click on the Download button
  3. Select Run
  4. Files will be extracted to your hard drive
  5. Installation manager will start automatically
  6. Register your license

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows XP

Supported Instruments

  • 8960, E5515C, E5515E
No previous versions available
SHOW MORE