Used with the Logic and Protocol Analyzer software.  This program is used for installing the compatible remote programming interface (RPI) software package.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2016-05-10 05.90.1110 For installing the compatible remote programming interface (RPI) software package.
Release Date Version
2016-05-10 05.90.1110
Version Description
For installing the compatible remote programming interface (RPI) software package.

How to Download

  • Click the download button, select file and save.

How to Install

  • Execute the file on the logic analyzer or host PC, and follow the on screen installation instructions.

Licensing

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows 8.1
  • Windows Server 2003 SP2
  • Windows Server 2008 SP2
  • Windows Server 2008 R2 SP1

Prerequisites

  • Information Not Available

Supported Instruments

  • 16800 Series Logic Analyzers, 16900 Series Logic Analyzers, U4000 Series Logic and Protocol Analyzers
No previous versions available
SHOW MORE