What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
B4608A Remote Programming Interface
Used with the Logic and Protocol Analyzer software. This program is used for installing the compatible remote programming interface (RPI) software package.
是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 | 版本 | 版本说明 |
---|---|---|
2016-05-10 | 05.90.1110 | For installing the compatible remote programming interface (RPI) software package. |
发布日期 | 版本 |
---|---|
2016-05-10 | 05.90.1110 |
Version Description |
---|
For installing the compatible remote programming interface (RPI) software package. |
如何下载
Click the download button, select file and save.
如何安装
Execute the file on the logic analyzer or host PC, and follow the on screen installation instructions.
颁发许可证
- Requires a License
Installs on: PC / Instrument
操作系统
- Windows 8
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows 8.1
- Windows Server 2003 SP2
- Windows Server 2008 SP2
- Windows Server 2008 R2 SP1
前提要求
- Information Not Available
支持的仪器
- 16800 Series Logic Analyzers, 16900 Series Logic Analyzers, U4000 Series Logic and Protocol Analyzers
没有可用的软件版本
SHOW MORE