Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DDR Setup Assistant and Eyefinder (32-bit)

The DDR3 EyeFinder software is a tool to help you position sampling points for accurate read and write data capture. The software triggers on valid read and write commands with your system executing any memory test suite or stimulus program. The software will then display read and write data valid windows as a result of the scan.

This software is used in conjunction with:

  • Logic and Protocol Analysis Software
  • B4621A DDR2 and DDR3 Bus Decoder
  • B4622A DDR2/3 Protocol Compliance and Analysis Tool
  • B4623A Bus Decoder for LPDDR and LPDDR2 Application Software
Release Date Version Version Description
2015-02-09 05.90 For installing the compatible DDR3 Eyefinder software package.

How to Download

  • Click the download button, select file and save.

How to Install

  • After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.

Licensing

  • Does Not Require a License

Supporting Documentation

Download

Installs on:

PC / Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows 8.1
  • Windows Server 2003 SP2
  • Windows Server 2008 SP2
  • Windows Server 2008 R2 SP1

Prerequisites

Supported Instruments

  • 16950B, 16962A, U4154A Logic Analyzers