What are you looking for?
B4622A DDR2/3 Protocol Compliance and Analysis Tool
When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you are controlling a logic analyzer from a host PC, you must install the following software before you can make measurements.
If you are controlling a logic analyzer from a host PC, you must install the following software before you can make measurements.
To use this software, you must install the latest version of three packages:
- Logic and Protocol Analyzer Software
- B4621A DDR2 and DDR3 Bus Decoder
- and this software
After you have downloaded the software, double-click on the setup file then follow the instructions which are displayed.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2015-02-09 | 05.90 | For installing the compatible DDR2/3 protocol compliance and analysis tool software package. |
Veröffentlichungsdatum | Version |
---|---|
2015-02-09 | 05.90 |
Version Description |
---|
For installing the compatible DDR2/3 protocol compliance and analysis tool software package. |
How to Download
Click the download button, select file and save.
How to Install
After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.
Lizenzierung
- Requires a License
Supporting Documentation
Add-On Software / Utilities
Installs on: PC / Instrument
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows Server 2003 SP2
- Windows Server 2008 SP2
- Windows Server 2008 R2 SP1
- Windows 8.1
Voraussetzungen
Supported Instruments
- 16900 series and U4154A Logic Analyzers