What are you looking for?
B4622A DDR2/3 Protocol Compliance and Analysis Tool
When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you are controlling a logic analyzer from a host PC, you must install the following software before you can make measurements.
If you are controlling a logic analyzer from a host PC, you must install the following software before you can make measurements.
To use this software, you must install the latest version of three packages:
- Logic and Protocol Analyzer Software
- B4621A DDR2 and DDR3 Bus Decoder
- and this software
After you have downloaded the software, double-click on the setup file then follow the instructions which are displayed.
发布日期 | 版本 | 版本说明 |
---|---|---|
2015-02-09 | 05.90 | For installing the compatible DDR2/3 protocol compliance and analysis tool software package. |
发布日期 | 版本 |
---|---|
2015-02-09 | 05.90 |
Version Description |
---|
For installing the compatible DDR2/3 protocol compliance and analysis tool software package. |
如何下载
Click the download button, select file and save.
如何安装
After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.
颁发许可证
- Requires a License
支持文档
附加的软件/实用程序
Installs on: PC / Instrument
操作系统
- Windows 8
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows Server 2003 SP2
- Windows Server 2008 SP2
- Windows Server 2008 R2 SP1
- Windows 8.1
前提要求
支持的仪器
- 16900 series and U4154A Logic Analyzers