What are you looking for?
VEE Runtime
Keysight VEE Runtime provides an environment to run VEE programs, and is separate from the VEE Pro development environment. You cannot develop programs with VEE Runtime.
Note:
• The version of VEE Runtime used to run a program must be the same or newer than the version of VEE Pro used to develop the program.
• The version of the Keysight I/O Libraries must be compatible with the version of the VEE Pro development environment used to develop your program, and with VEE Runtime.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2024-03-05 | 9.33 | This self-extracting file contains Keysight VEE Runtime 9.33. If you wish to use VEE Runtime 9.33 to control instruments, you also need IO Libraries Suite. |
릴리스 날짜 | 버젼 |
---|---|
2024-03-05 | 9.33 |
Version Description |
---|
This self-extracting file contains Keysight VEE Runtime 9.33. If you wish to use VEE Runtime 9.33 to control instruments, you also need IO Libraries Suite. |
다운로드 방법
Click the download link and save the installer.
설치 방법
See Supporting Documentation
라이센스
- Does Not Require a License
지원 문서
Installs on: PC
운영 체제
- Windows 11
- Windows 10
- Windows 8
- Windows 7
선결 조건
- Information Not Available
다운로드 방법
Click the download link and save the installer.
설치 방법
Run the downloaded installer. If you do not have the .NET Framework 3.5 prerequisite installed, please follow the appropriate instructions based on your operating System:
Windows XP and Vista
- Download and install .NET Framework 3.5 : http://www.microsoft.com/en-us/download/details.aspx?id=22
Windows 7
- Go to Start > Control Panel > Programs.
- Click Turn Windows features on or off under Programs and Features.
- Select Microsoft .NET Framework 3.5.1 then click OK.
라이센스
- Does Not Require a License
지원 문서
다운로드 방법
Click the download link and save the installer.
설치 방법
Run the downloaded installer. If you do not have the .NET Framework 3.5 prerequisite installed, please follow the appropriate instructions based on your operating System:
Windows XP and Vista
- Download and install .NET Framework 3.5 : http://www.microsoft.com/en-us/download/details.aspx?id=22
Windows 7
- Go to Start > Control Panel > Programs.
- Click Turn Windows features on or off under Programs and Features.
- Select Microsoft .NET Framework 3.5.1 then click OK.
라이센스
- Does Not Require a License
지원 문서
Minor Updates
Installs on: PC
운영 체제
- Windows 7
- Windows Vista
- Windows XP SP3
선결 조건
- Information Not Available
다운로드 방법
- Information Not Available
설치 방법
- Information Not Available
라이센스
- Does Not Require a License
지원 문서
Minor Updates
Installs on: PC
운영 체제
- Windows 7
- Windows Vista
- Windows XP SP3
선결 조건
- Information Not Available