You can see a summary of software changes in the Release Notes.

Keysight provides regular updates to our InfiniiVision Series oscilloscope software to provide new features, incorporate customer suggestions, and ensure proper functionality. Corrections to software operation are made available at no cost in the latest version of our system software. New features that are standard in our currently shipping units are available to our existing customers at affordable prices. Please check the Release Notes for details of new features and updates. You must update your software when enabling new features.

Current Software Versions:
System version: 6.20.0000
Language version: 6.16
Library version: 2.25
Graphics version: 2.19

To see your oscilloscope's file versions, press Utility > Service > About Oscilloscope.

NOTE: By popular demand, "Quick Print" behavior is now selectable. See release notes link at the top of this page for details.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2015-06-27 System, 6.20.0000 System software for Keysight InfiniiVision 5000/6000 Series oscilloscopes
Veröffentlichungsdatum Version
2015-06-27 System, 6.20.0000
Version Description
System software for Keysight InfiniiVision 5000/6000 Series oscilloscopes

How to Download

  • For each type of software file, click the Download button and select the software type.

How to Install

  • You can update your oscilloscope's software using a USB flash drive or you can update software via LAN.

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Voraussetzungen

  • Please see the release notes under Supporting Documentation.
     

Supported Instruments

  • InfiniiVision 5000 Series oscilloscopes, InfiniiVision 6000 Series oscilloscopes, (not for the 6000 X-Series oscilloscopes)
Keine Softwareversion verfügbar
SHOW MORE