Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
무료 Trial
릴리스 날짜 버젼 버전 설명
2024-04-19 11.60.00103 Lets you analyze UXR/MXR/EXR-Series, 9000 Series, S-Series, 90000 Series, V-Series, and Z-Series oscilloscope data offline on your PC.
릴리스 날짜 버젼
2024-04-19 11.60.00103
Version Description
Lets you analyze UXR/MXR/EXR-Series, 9000 Series, S-Series, 90000 Series, V-Series, and Z-Series oscilloscope data offline on your PC.

다운로드 방법

  • Click “Download”. No licensing is required to download the application.

설치 방법

  • After downloading, right-click the downloaded SetupInfiniium.exe file and choose "Run as administrator" (or some other option for running with elevated privileges); then, follow the on-screen installation instructions. The application will be installed on your PC.
  • The application includes demo waveforms that can be used for product evaluation without any licensing.
  • To import user waveforms or to use application upgrades such as serial decode, advanced signal integrity, and jitter, licenses are required.

라이센스

  • Requires a License

Installs on: PC

운영 체제

  • Windows 10

선결 조건

  • Information Not Available

지원되는 계측기

  • See Product Details

다운로드 방법

  • Click “Download”. No licensing is required to download the application.

설치 방법

  • After downloading, right-click the downloaded SetupInfiniium.exe file and choose "Run as administrator" (or some other option for running with elevated privileges); then, follow the on-screen installation instructions. The application will be installed on your PC.
  • The application includes demo waveforms that can be used for product evaluation without any licensing.
  • To import user waveforms or to use application upgrades such as serial decode, advanced signal integrity, and jitter, licenses are required.

라이센스

  • Requires a License

Installs on: PC

운영 체제

  • Windows 10, 64-bit

선결 조건

  • Information Not Available

지원되는 계측기

  • See Product Details

다운로드 방법

  • Click “Download”. No licensing is required to download the application.

설치 방법

  • After downloading, right-click the downloaded SetupInfiniium.exe file and choose "Run as administrator" (or some other option for running with elevated privileges); then, follow the on-screen installation instructions. The application will be installed on your PC.
  • The application includes demo waveforms that can be used for product evaluation without any licensing.
  • To import user waveforms or to use application upgrades such as serial decode, advanced signal integrity, and jitter, licenses are required.

라이센스

  • Requires a License

Installs on: PC

운영 체제

  • Windows 10, Windows 7, 64-bit

선결 조건

  • Information Not Available

지원되는 계측기

  • See Product Details
SHOW MORE