What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Infiniium Offline Oscilloscope Analysis Software Free Trial
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
무료
Trial
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2024-02-16 | 11.52.00301 | Lets you analyze UXR/MXR/EXR-Series, 9000 Series, S-Series, 90000 Series, V-Series, and Z-Series oscilloscope data offline on your PC. |
릴리스 날짜 | 버젼 |
---|---|
2024-02-16 | 11.52.00301 |
Version Description |
---|
Lets you analyze UXR/MXR/EXR-Series, 9000 Series, S-Series, 90000 Series, V-Series, and Z-Series oscilloscope data offline on your PC. |
다운로드 방법
Click “Download”. No licensing is required to download the application.
설치 방법
- After downloading, right-click the downloaded SetupInfiniium.exe file and choose "Run as administrator" (or some other option for running with elevated privileges); then, follow the on-screen installation instructions. The application will be installed on your PC.
- The application includes demo waveforms that can be used for product evaluation without any licensing.
- To import user waveforms or to use application upgrades such as serial decode, advanced signal integrity, and jitter, licenses are required.
라이센스
- Requires a License
지원 문서
Installs on: PC
운영 체제
- Windows 10
선결 조건
- Information Not Available
지원되는 계측기
- See Product Details
다운로드 방법
Click “Download”. No licensing is required to download the application.
설치 방법
- After downloading, right-click the downloaded SetupInfiniium.exe file and choose "Run as administrator" (or some other option for running with elevated privileges); then, follow the on-screen installation instructions. The application will be installed on your PC.
- The application includes demo waveforms that can be used for product evaluation without any licensing.
- To import user waveforms or to use application upgrades such as serial decode, advanced signal integrity, and jitter, licenses are required.
라이센스
- Requires a License
지원 문서
Installs on: PC
운영 체제
- Windows 10, 64-bit
선결 조건
- Information Not Available
지원되는 계측기
- See Product Details
다운로드 방법
Click “Download”. No licensing is required to download the application.
설치 방법
- After downloading, right-click the downloaded SetupInfiniium.exe file and choose "Run as administrator" (or some other option for running with elevated privileges); then, follow the on-screen installation instructions. The application will be installed on your PC.
- The application includes demo waveforms that can be used for product evaluation without any licensing.
- To import user waveforms or to use application upgrades such as serial decode, advanced signal integrity, and jitter, licenses are required.
라이센스
- Requires a License
지원 문서
Installs on: PC
운영 체제
- Windows 10, Windows 7, 64-bit
선결 조건
- Information Not Available
지원되는 계측기
- See Product Details
SHOW MORE