Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2015-05-21 01.09.0020 For Keysight InfiniiVision 2000, 3000, and 4000 X-Series oscilloscopes.
Release Date Version
2015-05-21 01.09.0020
Version Description
For Keysight InfiniiVision 2000, 3000, and 4000 X-Series oscilloscopes.

How to Download

  • Click the download button and save the file to a temporary directory on your PC.

How to Install

  • The OSV installation package contains a *.zip folder that may be extracted on your PC. After extracting the *.zip folder on your PC, run the setup.exe installer.

  • OSV will install the following components if not previously installed:

  • Microsoft .NET Framework 4.0 (Full Release)
  • The Oscilloscope Spectrum Visualizer application
  • SlimDX direct X graphics application

Licensing

  • Requires a License

Installs on: PC

Prerequisites

  • The OSV software requires Keysight IO Libraries (version 16 or newer) to be installed prior to connecting to any Keysight Oscilloscope. You can download this pre-requisite application here:

  • https://www.keysight.com/find/iosuite

Supported Instruments

  • InfiniiVision 2000, 3000, and 4000 X-Series oscilloscopes
No previous versions available
SHOW MORE