Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

New Bootpt.exe file for i3070

You can install a newer version of BOOTP Turbo software to resolve the boot issue.

Installation Procedure:

1. Download the “bootpt.exe”.
2. Back up the bootptab file in c:\Windows\system32\drivers\etc by renaming it to bootptab.org.
3. Go to Control Panel > Programs and Features, Remove BOOTP Turbo software
4. To install the newer version, double click on “bootpt.exe”
5. Follow the instruction to complete the installation.
6. Rename bootptab.org to bootptab in c:\Windows\system32\drivers\etc.
7. Restart the PC.

*Microsoft and Windows are trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.

Problem Description:

An intermittent boot error might occur with the i3070 Control XTPA card on Win 7 systems running software version 08.30pb.

If boot service is being restarted, some systems may intermittently encounter this boot problem.

This problem usually goes away with subsequent re-boots.

Note: You don't have to install this bootp installer if you do not encounter any boot error as mentioned above.

Please refer to Service Note 3070-89 for details.

Release Date Version Version Description
2013-03-15 Control_XTPA New Bootp file to solve the intermittent boot error with “Control XTPA” (N1807-66801) on Windows ® 7, software version 08.30pb.

How to Download

  • Information Not Available

How to Install

  • Information Not Available

Licensing

  • Does Not Require a License
Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows XP

Prerequisites

  • Information Not Available

Supported Instruments

  • i3070