Current Version Details
Version 1.41
Models Supported SMU4030, SMU4032
Driver Type

Signametrics driver 1.41
Linux libraries 1.03 (32-bit/64-bit)

Supported Operating Systems Windows 2000, Windows XP, and Linux

Windows 2000 and XP are trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2012-02-23 1.41 & 1.03 Signametrics SMU4030 and SMU4032 drivers and installation release 1.41 & Signametrics Linux drivers v1.03
Release Date Version
2012-02-23 1.41 & 1.03
Version Description
Signametrics SMU4030 and SMU4032 drivers and installation release 1.41 & Signametrics Linux drivers v1.03

How to Download

  • 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Download.

How to Install

  • See Documentation

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP
  • Windows 2000

Prerequisites

  • See Above

Supported Instruments

  • SMU4030, SMU4032 USB Switching Modules
No previous versions available
SHOW MORE