Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Signametrics Instrument Drivers for SM2060 Series PCI DMMs and SMX2060 Series PXI DMMs

Driver revision 1.70 was the last Signametrics driver provided for the SMX2060 and SM2060 series DMMs. There is also a Windows-based Signametrics compatible driver (SM2060.dll > revision 2.0) that is supported on both the Signametrics SMX/SM2060 Series and the Keysight M918xA PXI DMMs. The Signametrics compatible driver supports Windows XP / Windows 7 and is available on the M9183A product page.

Current Version Details
Version 1.70
Models Supported SM2060, SM2064, SMX2055, SMX2060, SMX2064
Driver Type

Signametrics driver 1.70
LabVIEW libraries 1.0.5
Linux libraries 1.23

Supported Operating Systems Windows 95, Windows 98, Me, Windows NT, Windows 2000, Windows XP, Linux

Windows 95, 98, Me, NT, 2000 and XP are trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.

Release Date Version Version Description
2012-02-04 1.70 & 1.23 Linux Libraries v1.23 & Signametrics drivers and installation release 1.70Signametrics drivers and installation release 1.70

How to Download

  • 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Download.

How to Install

  • See Documentation

Licensing

  • Does Not Require a License

Supporting Documentation

Add-On Software / Utilities

Download

Installs on:

PC

Operating System

  • Windows XP
  • Windows 2000
  • Windows Me
  • Windows NT
  • Windows 95/98

Prerequisites

  • See Above

Supported Instruments

  • SM2060, SM2064, SMX2055, SMX2060, SMX2064