This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.

For details, please refer to Service Note 3070-86.

Procedure:

1. Download and unzip the ”i_system_card_firmware.zip” files into any directory.
2. Switch on the testhead but DO NOT boot up. (Do not type “boot” or “testhead power on”)
3. In kornshell, navigate to the directory and execute “fpgaUpdate testhead1 test_new.xsvf”
4. When done, recycle the power to i-system card by switching OFF and ON the testhead.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2011-10-17 n/a This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the â testhead power onâ command.
Veröffentlichungsdatum Version
2011-10-17 n/a
Version Description
This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the â testhead power onâ command.

How to Download

  • See Above

How to Install

  • See Above

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Voraussetzungen

  • See Above

Supported Instruments

  • Keysight Medalist i3070 and i3070 Series 5 In Circuit Test System
Keine Softwareversion verfügbar
SHOW MORE