What are you looking for?
IntuiLink for 2000/3000 X-Series Oscilloscopes, Version 1.01
IntuiLink for Keysight 2000/3000 X-Series oscilloscopes offers the following capabilities:
- Capture waveform data and screen images in Microsoft® Excel and Microsoft Word with a mouse click.
- Save and restore oscilloscope settings.
- Make up to 12 quick measurements.
- Support scope and logic channels (for MSO).
- Support USB or LAN interface.
Keysight IntuiLink Toolbar requires the Keysight I/O Libraries for connections to the instruments. Connections to the instruments via LAN or USB needs to be configured first in the I/O Libraries. For USB connections, Keysight I/O Libraries version M.01.00 or later is required.
IntuiLink Toolbar for 2000/3000 X-Series oscilloscopes limits the size of data transfer to a maximum of 50,000 points regardless of the actual number of points on the screen. The 2000 X-Series can capture up to 100,000 points and the 3000 X-Series can capture up to 4 million points (scope or logic channels) of memory. To transfer more than 50,000 points on the 2000/3000 X-Series scopes, use IntuiLink Data Capture for Keysight Oscilloscopes
Release Date | Version | Version Description |
---|---|---|
2012-02-24 | 1.01 | Supported Models: 2000, 3000, and 4000 X-Series Oscilloscopes |
Release Date | Version |
---|---|
2012-02-24 | 1.01 |
Version Description |
---|
Supported Models: 2000, 3000, and 4000 X-Series Oscilloscopes |
How to Download
- Information Not Available
How to Install
- Information Not Available
Licensing
- Does Not Require a License