What are you looking for?
IntuiLink Waveform Editor, 2000/3000 X-Series Oscilloscope Add-in
This software is an add-in accessory for the Keysight IntuiLink Waveform Editor and is designed to be used with the 33120A, 33250A, or 33220A Function / Arbitrary Waveform Generator.
The Add-In allows waveforms to be captured with a 2000/3000 X-Series oscilloscope and transferred into the waveform editor. Use the software to establish a connection with the 2000/3000 X-Series oscilloscope; then, transfer a trace, up to 50000 points from an analog channel or math. Once imported, the trace can be modified or downloaded and re-generated with the 33120A, 33220A, or 33250A function generator.
KEYSIGHT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED.
Release Date | Version | Version Description |
---|---|---|
2012-02-24 | 1.0.0.12 | Adds additional functionality - Import waveforms from a 2000/3000 X-Series oscilloscope. |
Release Date | Version |
---|---|
2012-02-24 | 1.0.0.12 |
Version Description |
---|
Adds additional functionality - Import waveforms from a 2000/3000 X-Series oscilloscope. |
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Download.
How to Install
- Select run or save to the directory of your choice.
Licensing
- Does Not Require a License
Installs on: PC
Prerequisites
- Information Not Available
Supported Instruments
- 33120A, 33250A, or 33220A