What are you looking for?
Keysight Medalist AOI 4.12.05.04 Software Patch
Available Date: July 2010
System Requirements: SJ50 Series 2, SJ50 Series 3 and sj5000
Operating System: Windows® XP Professional
Software Requirements: 4.12.05.02
In our efforts to continually improve your experience, we are releasing the 4.12.05.04 software patch. The Medalist AOI 4.12.05.04 software patch contains a series of changes to the AOI software which improve the performance and stability of your system.
Details of the solutions can be found in the release notes. This is not a complete software installation. Your Medalist AOI system must have 4.12.05.02 software installed prior to installing this patch.
Download Instructions: To download this patch you need to have a valid login account. To register for an account please, click here
Installation Instructions:
- Exit the SJ GUI application.
- Backup the current AOInEngine.exe and sjGUI.exe in c:\Program Files\Keysight Technologies\SJ Series folder.
- Double-click on setup.exe.
- Select “Yes”.
- Select “OK”.
- Select “Finish” to reboot your PC.
Note: Windows® is a U.S. registered trademark of Microsoft Corporation.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2010-07-26 | 4.12.05.04 | The Keysight SJ 4.12.05.04 software patch contains changes to the SJ software which add several new features and corrects several issues for test development and test execution. |
릴리스 날짜 | 버젼 |
---|---|
2010-07-26 | 4.12.05.04 |
Version Description |
---|
The Keysight SJ 4.12.05.04 software patch contains changes to the SJ software which add several new features and corrects several issues for test development and test execution. |
다운로드 방법
- See Above
설치 방법
- See Documentation
라이센스
- Requires a License
지원 문서
다운로드
Installs on: PC
운영 체제
- Windows XP
선결 조건
- See Documentation