Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2013-04-30 2.0 Support for Windows 7 and Windows 8 operating systems
Veröffentlichungsdatum Version
2013-04-30 2.0
Version Description
Support for Windows 7 and Windows 8 operating systems

How to Download

  1. Click on Download button to proceed

How to Install

  1. The build consists of unified installer for ‘Serial Protocol Tester’ and ‘Logic Analyzer’ for RDX. License Server package is available separately. To install license server double click on ‘SetupLALicenseServer04000000.exe’.
  2. To install new build double click on Agilent RDX Installer application. It will first uninstall any previous versions of Serial protocol tester and prompt for system reboot. If asked for reboot please reboot the system and run the installer again.

Lizenzierung

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows XP SP3

Voraussetzungen

  • Information Not Available

Supported Instruments

  • DigRF Exerciser Module N5343A and DigRF Analyzer Module N5344A
Keine Softwareversion verfügbar
SHOW MORE