The N9340A and N9340B HSA software is an easy-to-use, PC-based remote control tool for your N9340A/B handheld spectrum analyzer. It can be used as:

  • A monitor - Display and control the spectrum scans simultaneously to your N9340A/B.
  • A file manager - Send files to your N9340A/B from a PC, or get files from your N9340A/B to a PC.
  • A SCPI (Standard command of programmable instrument) debugger - Send remote control commands or queries to N9340A/B.

In addition to the three major functions, the N9340A/B PC software also provides the following utilities:

  • Capture the screen when it is used as a monitor
  • Export trace data into a CSV file (in a format of *.csv, open with Microsoft Office Excel)
  • Edit and export antenna table file for field strength function
  • Generate measurement reports for printouts
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2014-10-13 A.01.11 Software file available for download...
Release Date Version
2014-10-13 A.01.11
Version Description
Software file available for download...

How to Download

  1. Click the Download button
  2. Save the file to your PC

Licensing

  • Does Not Require a License

Installs on: PC / Instrument

Operating System

  • Windows 7
  • Windows XP SP3

Prerequisites

  • Please make sure you have Agilent's IO libraries suite installed in the controller computer.

Supported Instruments

  • N9340A, N9340B
No previous versions available
SHOW MORE