Keysight N9320B spectrum analyzer PC software is an easy-to-use, PC-based remote control tool for your N9320B RF spectrum analyzer. It is able to be used as:

  • A spectrum monitor - Display and control the spectrum scans simultaneously to your N9320B
  • A file manager - Send files to your N9320B from a PC, or send files from your N9320B to a PC

The N9320B PC software also provides the following utilities:

  • Capture the trace screen or print it out
  • Export trace data into a CSV file (in a format of *.csv, open with Microsoft Office Excel)

The N9320B spectrum analyzer provides USB, LAN and GPIB connections and allows you to set up a remote operation environment via the USB/LAN/GPIB interface with a controller computer.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2014-10-15 2.2 Supports N9322C BSA as well as HSA
Release Date Version
2014-10-15 2.2
Version Description
Supports N9322C BSA as well as HSA

How to Download

  • Click the Download button

How to Install

  • Unzip the file and run the .msi file

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7
  • Windows XP SP3

Prerequisites

  • Please make sure your N9320B firmware has been upgraded to version B.02.52 or greater.
  • Please make sure you have Agilent's IO libraries suite installed in the controller computer.

Supported Instruments

  • N9320B, N9322C, N9342C, N9343C, N9344C

How to Download

  • Click the Download button

How to Install

  • Run the .msi file

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7
  • Windows XP SP3

Prerequisites

  • Please make sure your N9320B firmware has been upgraded to version B.02.52 or greater.
  • Please make sure you have Agilent's IO libraries suite installed in the controller computer.

Supported Instruments

  • N9320B, N9342C, N9343C, N9344C
SHOW MORE