What are you looking for?
Keysight GUI Data Logger Software For Handheld LCR Meter (U1731A, U1731B, U1732A and U1732B)
The Data Logger software is application software that is targeted to extend the capabilities of the U1731A/U1732A/U1731B/U1732B Dual Display Handheld LCR Meter in data logging. The software provides a simple graphical user interface (GUI) that allows you to perform basic controls and measurements through the PC.
For instrument set up and operation, please refer to the Keysight U1731A/U1732A Dual Display Handheld LCR Meter User's and Service Guide, U1731- 90035 or Keysight U1731B/ U1732B Dual Display Handheld LCR Meter User's and Service Guide, U1731- 90059.
Pre-requisites:
Hardware Requirements
Processor 1 GHz 32-bit(x86) Pentium® or higher
Operating system Microsoft® Windows® 2000/XP Service Pack 3, Windows 7 (32-bit) (64-bit : 32-bit application running on WOW64 (Windows-on-Windows 64-bit) emulator) supportability
Hard disk space 1GB or higher recommended
RAM 512 MB or higher recommended
Prior to installing the GUI Data Logger software, the PC system needs to meet the following minimum requirements.
Users are required to download the following pre-requisites software to support this data logger software.
Software Requirements
Keysight IO Libraries Suite 15.0 and above
Microsoft® .NET Framework 3.5
Microsoft is a U.S. registered trademark of Microsoft Corporation.
Windows and MS Windows are U.S. registered trademarks of Microsoft Corporation.
Pentium is a U.S. registered trademark of Intel Corporation.
發佈日期 | 版本 | 版本說明 |
---|---|---|
2011-02-01 | 1.4 | Data logging installer and software for U1731A/B and U1732A/B handheld LCR Meters. The installer is needed to install or upgrade the GUI Datalogger Software. Click the .exe file if you have not downloaded the installer from the product CD-ROM. |
發佈日期 | 版本 |
---|---|
2011-02-01 | 1.4 |
Version Description |
---|
Data logging installer and software for U1731A/B and U1732A/B handheld LCR Meters. The installer is needed to install or upgrade the GUI Datalogger Software. Click the .exe file if you have not downloaded the installer from the product CD-ROM. |
如何下載
- See Above
如何安裝
- See Documentation
授權
- Does Not Require a License
支援文件
下載
Installs on: PC
作業系統
- Windows 7
- Windows XP SP3
- Windows 2000
參加條件
- See Above
支援的儀器
- U1731A U1732A U1731B U1732B