您希望搜索哪方面的内容?
建议的搜索
No product matches found - System Exception
符合的结果
J7211X 衰减控制单元 IVI 仪器驱动程序
For a complete list of all IVI drivers from Keysight, please visit IVI-COM and IVI-C Drivers
Keysight IVI drivers also require the Keysight IO Libraries Suite to be installed. To get the latest release of the IO Libraries Suite, go to www.keysight.com/find/iosuite
Current Version Details | |
---|---|
Version | 1.0.6.0 |
Models Supported | J7211A, J7211B, J7211C |
Driver Type | IVI-COM and IVI-C |
IVI Classes Supported | IviDriver 1.0 IVI-C IviDriver 1.0 IVI-COM |
IVI-C Prefix | AgJ721xx |
IVI-COM ProgID | AgJ721xx.AgJ721xx |
.NET Namespace | |
Minimum IVI Shared Components Version | |
Driver Download | See links below. |
Readme Download | See links below. |
Help File Download (.chm) |
是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 | 版本 | 版本说明 |
---|---|---|
2019-10-14 | 1.3.2.0 | Added new models and MATLAB64 support. |
发布日期 | 版本 |
---|---|
2019-10-14 | 1.3.2.0 |
版本说明 |
---|
Added new models and MATLAB64 support. |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB
IVI class support: IviDriver 1.0
如何下载
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
如何安装
Run the downloaded installer
颁发许可证
- 不要求具有许可证
支持文档
安装到: PC
操作系统
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
- Windows 10
前提要求
支持的仪器
- J7211A, J7211B, J7211C, J7201A, J7201B, J7201C
相关链接
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0
如何下载
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
如何安装
Run the downloaded installer
颁发许可证
- 不要求具有许可证
支持文档
安装到: PC
操作系统
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
- Windows 10
前提要求
IVI Shared Components Version 2.2.1 or later from www.ivifoundation.org
支持的仪器
- J7211A, J7211B, J7211C
相关链接
如何下载
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
如何安装
- See Readme File
颁发许可证
- 不要求具有许可证
支持文档
SHOW MORE